BTS612N1 E3128A
Active
RoHS Compliant

BTS612N1 E3128A

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    2
  • Classification
    -
  • Diagnostics
    Digital
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    4 A
  • Load Current
    2.3 A
  • Mounting
    n.a
  • Nominal Load Current per channel (All channels active)
    1.7 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5 V to 34 V
  • toff (Turn OFF time) max
    400 µs
  • ton (Turn ON time) max
    400 µs
  • Undervoltage Recovery Delay
    n.a
OPN
BTS612N1E3128AAUMA1 BTS612N1E3128ABUMA1
Product Status active discontinued
Infineon Package
Package Name N/A N/A
Packing Size 1000 1000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 N/A
Moisture Packing DRY DRY
Lead-free No No
Halogen Free Yes No
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • Overload protection
  • Current limitation
  • Short circuit protection
  • Thermal shutdown
  • Overvoltage protection (incl load dump)
  • Fast demagnetization of inductive loads
  • Reverse battery protection 1)
  • Undervoltage and overvoltage shutdown
  • Open drain diagnostic output
  • Open load detection in OFF-state
  • CMOS compatible input
  • Loss of ground & loss of Vbb protection

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }