IRF7907 Overview 30V Dual N-Channel HEXFET Power MOSFET in a Lead Free SO-8 package Benefits RoHS Compliant Low RDS(on) Low Thermal resistance to PCB Compatible with Existing Surface Mount Techniques Low RDS(ON) at 4.5V VGS Very Low Gate Charge Dual N-Channel MOSFET Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Boards Tools & Software Simulation Videos Partners Training Packaging Quality Support Contact