XDPL8221
on request
RoHS Compliant
Lead-free

XDPL8221

Digital high power factor XDP™ controller for advanced, dual stage LED drivers with constant voltage primary-side regulation
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XDPL8221
XDPL8221
ea.

Product details

  • Budgetary Price €/1k
    1.2
  • Comments
    Digital, configurable multimode flyback controller ideal for Smart Lighting featuring 1% dimming and UART interface for monitor and control
  • Output characteristics
    Constant current+Constant voltage+limited power
  • Package
    PG-DSO-16
  • Switching Frequency range
    20 kHz to 180 kHz
  • Topology
    PFC + Flyback
  • Type
    Digital Controller
OPN
XDPL8221XUMA1
Product Status on request
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status on request
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The XDPL8221 connects a digital quasi-resonant PFC XDP™ control stage and a quasi-resonant flyback controller with primary-side regulation. A serial communication interface supports direct communication with an external microcontroller unit (MCU). The XDPL8221 digital control IC is especially designed for advanced LED drivers in smart lighting or Internet of Things (IoT) applications. The built-in algorithms of the dual stage topology ensures flicker-free operation and dimming down to 1% of nominal current.

Features

  • Supports AC and DC input
  • Nominal input voltage: 100VAC-277VAC
  • Reference board efficiency >90%
  • Power factor >0.9 & THD <15%
  • UART interface and command set
  • Standby power <100mW
  • Selects best mode of operation
  • Temperature guard
  • Config. brown-out/-in protections
  • Tunable, digital parameters

Benefits

  • Enables high performance driver design
  • Improved lifetime of the driver
  • Fast design cycle reduces T2M
  • Real-time parameter accessible via UART
  • Numerical precise dimming control

Applications

Documents

Design resources

Developer community