Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
DF120R12W2H3_B27
END OF LIFE
discontinued
RoHS Compliant

DF120R12W2H3_B27

END OF LIFE
1200 V, 120 A booster IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Configuration
    Booster
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Features
    PressFIT
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    120 A
  • IC max
    120 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - H3
  • VCE(sat) (Tvj=25°C typ)
    2.05 V
  • VF (Tvj=25°C typ)
    2 V
  • Voltage Class max
    1200 V
OPN
DF120R12W2H3B27BOMA1
Product Status discontinued
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 2B 1200 V, 120 A booster IGBT module with PressFIT contact technology and High Speed IGBT H3.

Features

  • Low switching losses
  • Fast silicon diode 1200 V
  • Al2O3 substrate
  • Integrated NTC temperature sensor
  • PressFIT contact technology

Applications

Documents

Design resources

Developer community