FF1000R17IE4D_B2
Active and preferred
RoHS Compliant

FF1000R17IE4D_B2

1700 V, 1000 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF1000R17IE4D_B2
FF1000R17IE4D_B2

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    250 mm
  • Dimensions (width)
    89 mm
  • Features
    Enlarged Diode
  • Housing
    PrimePACK™ 3
  • IC(nom) / IF(nom)
    1000 A
  • IC max
    1000 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    2 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1700 V
OPN
FF1000R17IE4DB2BOSA1
Product Status active and preferred
Infineon Package AG-PRIME3
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-PRIME3
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
PrimePACK™ 3 1700 V, 1000 A half-bridge IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and fast switching chip especially developed for Traction applications .

Features

  • Extended operation temp. Tvj op
  • High DC stability
  • High current density
  • Low switching losses
  • Tvj op = 150°C
  • Low VCEsat
  • Package with CTI > 400
  • High creepage & clearance distances
  • High power & thermal cycling capab.
  • Copper base plate
  • UL recognized
Documents

Design resources

Developer community