IKWH30N65WR5
Active and preferred
RoHS Compliant
Lead-free

IKWH30N65WR5

650 V, 30 A IGBT with anti-parallel diode in TO-247-3-HCC package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKWH30N65WR5
IKWH30N65WR5
ea.

Product details

  • Eoff (Hard Switching)
    0.04 mJ
  • Eon
    0.87 mJ
  • IC (@ 25°) max
    60 A
  • IC (@ 100°) max
    30 A
  • ICpuls max
    90 A
  • IF max
    23 A
  • IFpuls max
    45 A
  • Irrm
    28.6 A
  • Package
    TO-247-3-HCC
  • Ptot max
    95 W
  • QGate
    133 nC
  • Qrr
    2600 nC
  • RGint
    0 Ω
  • RG
    27 Ω
  • Switching Frequency range
    20 kHz to 60 kHz
  • td(off)
    398 ns
  • td(on)
    41 ns
  • Technology
    TRENCHSTOP™ 5 WR5
  • tf
    18 ns
  • tr
    20 ns
  • VCE(sat)
    1.4 V
  • VCE max
    650 V
  • VF
    1.3 V
  • VGE(th)
    4 V
OPN
IKWH30N65WR5XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
High speed 650 V, 30 A reverse conducting TRENCHSTOP™ 5 WR5 IGBT in high creepage and clearance TO-247-3-HCC package. It is specifically optimized for PFC stage in RAC / CAC and DC/DC in Welding application. Excellent price/performance ratio of WR5 IGBT allows access to the high performance technology also for price sensitive customers. WR5 IGBT in TO-247-3-HCC also enable more reliable design with the increased clearance and creepage distances.

Features

  • Lowest VCEsat1.4 V at 25°C
  • Monolithically integrated diode
  • Lowest Ets
  • Good Rgcontrollability
  • High creepage and clearance package

Benefits

  • Very good price/performance ratio
  • Optimized diode
  • Low Tj& Tc for lower heatsink
  • reliable against contamination
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }