IKFW50N65DH5
Active
RoHS Compliant
Lead-free

IKFW50N65DH5

650 V IGBT with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKFW50N65DH5
IKFW50N65DH5
ea.

Product details

  • Eoff (Hard Switching)
    0.63 mJ
  • Eon
    1.46 mJ
  • IC (@ 25°) max
    59 A
  • IF max
    40 A
  • IFpuls max
    160 A
  • Package
    PG-HSIP247-3-1
  • Ptot (@ TA=25°C) max
    124 W
  • QGate
    95 nC
  • Qrr
    0.55 nC
  • RGint
    0 Ω
  • RG
    12.2 Ω
  • td(off)
    131 ns
  • td(on)
    23 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    20 ns
  • VCE(sat) (Tvj=25°C typ)
    1.8 V
  • VCE max
    650 V
  • VF (Tvj=25°C typ) max
    1.9 V
  • VF (Tvj=25°C typ)
    1.5 V
OPN
IKFW50N65DH5XKSA1
Product Status active
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
High speed 650 V, 50 A hard-switching TRENCHSTOP™5 IGBT with RAPID 1 fast and soft anti-parallel diode in a TO-247 advanced isolation package.

Features

  • 650 V breakthrough voltage
  • 4 times Ic pulse current (100°C Tc)
  • Lowest switching losses
  • Temperature stability of Vf
  • 2500 VRMS electrical isolation, 50/60 Hz, t = 1 min
  • 100 % tested iso. mounting surface
  • Pb-free plating: RoHS compliant
  • Qualified acc. to JEDEC 47/20/22

Benefits

  • 2500 Vrms electrical isolation
  • 100% testing isolation
  • simplified assembly
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }