IHW40N65R5
Active
RoHS Compliant
Lead-free

IHW40N65R5

650 V, 40 A IGBT Discretes with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IHW40N65R5
IHW40N65R5
ea.

Product details

  • Eoff (Hard Switching)
    0.37 mJ
  • Eon
    1.1 mJ
  • IC (@ 25° ) max
    80 A
  • IC (@ 100°) max
    40 A
  • ICpuls max
    120 A
  • IF max
    32 A
  • IFpuls max
    120 A
  • Irrm
    37.2 A
  • Package
    TO-247-3
  • Ptot max
    230 W
  • QGate
    193 nC
  • Qrr
    2750 nC
  • RGint
    0 Ω
  • RG
    10 Ω
  • Switching Frequency
    RC-H5 Series 20-150 kHz
  • Switching Frequency range
    20 kHz to 150 kHz
  • td(off)
    260 ns
  • td(on)
    34 ns
  • Technology
    IGBT RC Soft Switching
  • tf
    13 ns
  • tr
    25 ns
  • VCE(sat)
    1.35 V
  • VCE max
    650 V
  • VF
    1.7 V
OPN
IHW40N65R5XKSA1
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Reverse Conducting R5-H5 650 V, 40 A IGBT discrete with monolithically integrated diode TO247 package for soft switching applications and for designs which require some hard switching capabilities. The RC-H5 IGBT complement the previous generation of reverse conduction IGBTs and extend the performance leadership of the RC-H family, focusing on system efficiency and reliability.

Features

  • Lowest VCE(sat)and optimized Eoff
  • Loss reduction up to 30%
  • 650 V blocking voltage
  • Hard switching capable

Benefits

  • Best-in-class efficiency
  • increased reliability
  • For designs with fsw up to 40 kHz
  • lower junction and case temperature
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }