IRS2453DS
Active and preferred
RoHS Compliant
Lead-free

IRS2453DS

600 V full-bridge gate driver IC with oscillator, integrated bootstrap FET, and shutdown
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2453DS
IRS2453DS
ea.

Product details

  • Channels
    4
  • Configuration
    Full Bridge
  • Input Vcc min
    10.1 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.18 A
  • Output Current (Sink)
    0.26 A
  • Product Name
    IRS2453DS
  • Qualification
    Industrial
  • VBS UVLO (Off)
    8 V
  • VBS UVLO (On)
    9 V
  • VCC UVLO (Off)
    9 V
  • VCC UVLO (On)
    11 V
  • Voltage Class
    600 V
OPN
IRS2453DSTRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V full-bridge Gate Driver IC with typical 0.18 A source and 0.26 A sink currents in 14-Lead SOIC package for IGBTs and MOSFETs . Also available in 14-Lead PDIP. It also includes latched and non-latched shutdown pins.

Features

  • Integ. 600 V full-bridge driver
  • CT, RT programmable oscillator
  • 15.6 V Zener clamp on Vcc
  • Micropower startup
  • Logic level latched shutdown pin
  • Non-latched shutdown on CT pin
  • Internal bootstrap FETs
  • Excellent latch immunity
  • ESD protection on all pins
  • 14-lead SOIC
  • 1 μs (typ.) internal dead time
  • RoHS compliant

Diagrams

Block_IRS2453x
Block_IRS2453x
Block_IRS2453x Block_IRS2453x Block_IRS2453x
Connection_IRS2453x Connection_IRS2453x Connection_IRS2453x
Documents

Design resources

Developer community