IRS2184S
Active and preferred
RoHS Compliant
Lead-free

IRS2184S

600 V half-bridge gate driver IC with shutdown

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2184S
IRS2184S

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    2.3 A
  • Output Current (Source)
    1.9 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    270 ns
  • Turn On Propagation Delay
    680 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V
OPN
IRS2184STRPBF IRS2184SPBF
Product Status active and preferred discontinued
Infineon Package
Package Name N/A N/A
Packing Size 2500 3800
Packing Type TAPE & REEL TUBE
Moisture Level 2 2
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3800
Packing Type TUBE
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 1.9 A source and 2.3 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PIDP, 14 Lead SOIC, 14 Lead PDIP, and 14 Lead MLPQ 4x4.For the new version with our SOI technology we recommend 2ED2184S06F , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3 V & 5 V input logic compatible
  • Matched prop. delay for both chan.
  • Logic & power ground +/- 5 V offset
  • Lower di/dt gate driver
  • Output source capability 1.4 A
  • Output sink capability 1.8 A

Diagrams

Circuit_Diagramm_IRS2184
Circuit_Diagramm_IRS2184
Circuit_Diagramm_IRS2184 Circuit_Diagramm_IRS2184 Circuit_Diagramm_IRS2184
Documents

Design resources

Developer community