IRS2005M
Active and preferred
RoHS Compliant
Lead-free

IRS2005M

200 V high-side and low-side gate driver IC with VCC & VBS UVLO ensuring reliable start-up operation
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2005M
IRS2005M
ea.

Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.29 A
  • Output Current (Sink)
    0.6 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    160 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    200 V
OPN
IRS2005MTRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ 200V high and low side gate driver IC in MLPQ 4x4 14L package offers typical 0.29A source and 0.6A sink currents for IGBTs and MOSFETs, also available in an 8 Lead SOIC package. The IRS2005 is a 200V level shift junction isolated MOSFET driver with high pulse current buffer stage, compatible with standard CMOS or LSTTL output, and suitable for high-frequency applications.

Features

  • Floating driver for bootstrap op.
  • Fully operational to +200 V
  • Supply range up to 20 V per channel
  • Undervoltage lockout for Vcc, VBS
  • 3.3, 5, & 15 V logic input compati.
  • Tolerant to neg. transient volt.
  • For use with bootst. power supplies
  • Matched propagation delay
  • Output in phase with the Inputs
  • -40°C to 125°C operating range
  • CMOS technologies

Diagrams

Circuit_Diagramm_IRS2005M
Circuit_Diagramm_IRS2005M
Circuit_Diagramm_IRS2005M Circuit_Diagramm_IRS2005M Circuit_Diagramm_IRS2005M
Connection_IRS2005 Connection_IRS2005 Connection_IRS2005
Documents

Design resources

Developer community