IR21363J
Active
RoHS Compliant
Lead-free

IR21363J

600 V three-phase gate driver IC with over current protection, enable and fault reporting
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR21363J
IR21363J
ea.

Product details

  • Channels
    6
  • Configuration
    Three Phase
  • Input Vcc range
    12 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.35 A
  • Output Current (Source)
    0.2 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    400 ns
  • Turn On Propagation Delay
    425 ns
  • VBS UVLO (On)
    11.1 V
  • VBS UVLO (Off)
    10.9 V
  • VCC UVLO (On)
    11.1 V
  • VCC UVLO (Off)
    10.9 V
  • Voltage Class
    600 V
OPN
IR21363JTRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V three phase half-bridge gate driver IC with typical 0.2 A source and 0.35 A sink current, for 11.1 V/10.9 V UVLO, 400 ns/380 ns propagation delay, and 0.46 VITRIP positive going threshold (VITRIP) in PLCC-44 package with junction-isolated level-shift technology for IGBTs and MOSFETs.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Over-current shutdown
  • Under-voltage lockout for all chan.
  • Over-current shutdown
  • Independent 3 half-bridge drivers
  • Matched prop. delay for all chan.
  • Cross-conduction prevention logic
  • 3.3 V logic compatible

Diagrams

Block_diagram_IR2136x
Block_diagram_IR2136x
Block_diagram_IR2136x Block_diagram_IR2136x Block_diagram_IR2136x
Documents

Design resources

Developer community