IR2131
Overview
600 V three-phase gate driver IC with over current protection, shutdown and fault reporting
600 V Three Phase Driver IC with typical 0.25 A source and 0.5 A sink currents in 28 Lead PDIP package for IGBTs and MOSFETs. Also available in 44 Lead PLCC and 28 Lead SOICWB.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage dV/dt immune
- Gate drive supply range from 10 to 20 V
- Undervoltage lockout for all channels
- Over-current shutdown turns off all six drivers
- Independent 3 high side and 3 low side drivers
- Matched propagation delay for all channels
- 2.5 V logic compatible
- Outputs out of phase with inputs
Potential Applications
Diagrams
Videos
Training
Support