IR2117S
Active
RoHS Compliant
Lead-free

IR2117S

600 V single high-side gate driver IC with single input
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2117S
IR2117S
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.5 A
  • Output Current (Source)
    0.25 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    105 ns
  • Turn On Propagation Delay
    125 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.6 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.6 V
  • Voltage Class
    600 V
OPN
IR2117STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V high side gate driver IC with typical 0.25 A source and 0.5 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervoltage lockout
  • CMOS Schmitt-triggered inputs
  • With pull-down
  • Output in phase with input IR2117
  • Or out of phase with input IR2118

Diagrams

Circuit_Diagramm_IR2117S
Circuit_Diagramm_IR2117S
Circuit_Diagramm_IR2117S Circuit_Diagramm_IR2117S Circuit_Diagramm_IR2117S
Documents

Design resources

Developer community