IR2109
not for new design
RoHS Compliant
Lead-free

IR2109

600 V half-bridge gate driver IC with shutdown
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2109
IR2109
ea.

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.35 A
  • Output Current (Source)
    0.2 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    750 ns
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IR2109PBF
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
600 V Half Bridge Driver IC with typical 0.2 A source and 0.35 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC, 14 Lead SOIC, and 14 Lead PDIP.For the new version with our SOI technology we recommend 2ED2109S06F , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervol. lockout for both channels
  • 3.3, 5 & 15 V input logic compatib.
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • High side out. in phase with IN in.
  • Logic & power ground +/- 5 V offset
  • Internal 540ns dead-time

Applications

Diagrams

Circuit_Diagramm_IR2109
Circuit_Diagramm_IR2109
Circuit_Diagramm_IR2109 Circuit_Diagramm_IR2109 Circuit_Diagramm_IR2109
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }