IR21084S
Active
RoHS Compliant
Lead-free

IR21084S

600 V half-bridge gate driver IC with programmable deadtime

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR21084S
IR21084S

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.35 A
  • Output Current (Source)
    0.2 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    220 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IR21084STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
600 V Half Bridge Driver IC with typical 0.2 A source and 0.35 A sink currents in 14 Lead SOIC package for IGBTs and MOSFETs. Also available in 14 Lead PDIP, 8 Lead SOIC, and 8 Lead PDIP.For the new version with our SOI technology we recommend 2ED21084S06J , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3, 5, & 15 V logic input compati.
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • Highside out. in phase with HIN in.
  • Lows. out. out of ph. with LIN in.
  • Logic & power ground +/- 5 V offset

Applications

Diagrams

Circuit_Diagramm_IR21084
Circuit_Diagramm_IR21084
Circuit_Diagramm_IR21084 Circuit_Diagramm_IR21084 Circuit_Diagramm_IR21084
Documents

Design resources

Developer community