IR2104S
Active
RoHS Compliant
Lead-free

IR2104S

600 V half-bridge gate driver IC with shutdown
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.36 A
  • Output Current (Source)
    0.21 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    680 ns
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V
OPN
IR2104STRPBF IR2104SPBF
Product Status active not for new design
Infineon Package
Package Name N/A N/A
Packing Size 2500 3800
Packing Type TAPE & REEL TUBE
Moisture Level 2 2
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3800
Packing Type TUBE
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 0.21 A source and 0.36 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs with level-shift technology. Also available in 8 Lead PDIP .

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervoltage lockout
  • 3.3, 5, & 15 V logic input compati.
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • Internal set deadtime
  • Highside out. in phase with HIN in.
  • Shutdown input turns off both chan.

Applications

Documents

Design resources

Developer community