IR2010
not for new design
RoHS Compliant
Lead-free

IR2010

200 V high-side and low-side gate driver IC with shutdown
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2010
IR2010
ea.

Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    3 A
  • Output Current (Source)
    3 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    65 ns
  • Turn On Propagation Delay
    95 ns
  • VBS UVLO (On)
    8.6 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.6 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    200 V
OPN
IR2010PBF
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 200 V high and low side Gate Driver IC with typical 3 A source and 3 A sink currents in 14 Lead PDIP package for IGBTs and MOSFETs . Also available in 8 Lead SOICWB.

Features

  • Floating channel for bootstrap op.
  • Fully operational to 200 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervol. lockout for both channels
  • 3.3 V logic compatible
  • Seperate logic supply range
  • CMOS Schmitt-triggered inputs
  • Shutdown input turns off both chan.
  • Matched prop. delay for both chan.
  • Outputs in phase with inputs

Diagrams

Circuit_Diagramm_IR2010
Circuit_Diagramm_IR2010
Circuit_Diagramm_IR2010 Circuit_Diagramm_IR2010 Circuit_Diagramm_IR2010
Documents

Design resources

Developer community