AUIRS2127S
Active
RoHS Compliant
Lead-free

AUIRS2127S

Automotive 600V Current Sensing Single Channel Driver with Gate Drive Range of 12V - 20V and Output in Phase with Input
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Isolation Type
    Functional levelshift
  • Output Current (Sink)
    0.6 A
  • Output Current (Source)
    0.29 A
  • Package
    8 Lead
  • Qualification
    Automotive
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    150 ns
  • VBS UVLO (Off)
    9 V
  • VBS UVLO (On)
    10.3 V
  • Voltage Class
    600 V
OPN
AUIRS21271STR AUIRS2127STR
Product Status active discontinued
Infineon Package
Package Name N/A N/A
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The AUIRS2127S are high-voltage, high-speed power MOSFET and IGBT drivers. Proprietary HVIC and latch immune CMOS technologies enable ruggedized monolithic construction. The logic input is compatible with standard CMOS or LSTTL outputs, down to 3.3 V. The protection circuitry detects over-current in the driven power transistor and terminates the gate drive voltage.

Diagrams

tc-auirs2127s
tc-auirs2127s
tc-auirs2127s tc-auirs2127s tc-auirs2127s
Documents

Design resources

Developer community