2EDN7524R
Active
RoHS Compliant
Lead-free

2EDN7524R

Fast dual-channel 5A gate driver optimized for driving both standard and superjunction MOSFETs, as well as GaN power switching devices.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDN7524R
2EDN7524R
ea.

Product details

  • Channels
    2
  • Configuration
    Low-side
  • Input Vcc range
    4.2 V to 20 V
  • Isolation Type
    Non-isolated
  • Output Current (Source)
    5 A
  • Output Current (Sink)
    5 A
  • Package
    PG-TSSOP-8
  • Product Name
    2EDN7524R
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    19 ns
  • Turn On Propagation Delay
    17 ns
  • VBS UVLO (Off)
    3.9 V
  • VBS UVLO (On)
    4.2 V
  • Voltage Class
    20 V
OPN
2EDN7524RXTMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The gate driver accepts low voltage TTL and 3.3V CMOS signals with a wide voltage range (+20V to -10VDC) to prevent ground bouncing. Each output can sink/source 5A with rail-to-rail stage and low impedances. 1ns delay matching allows doubling current up to 10A by paralleling channels. Standard pin-outs and flexible logic configurations save R&D time. Available in PG-DSO-8, PG-VDSON-8, and PG-TDSSO-8 packages for improved thermal performance.

Features

  • 5A peak source/sink current
  • 5ns (typ.) rise/fall times
  • < 10ns propagation delay tolerance
  • 8V UVLO option
  • Propagation delay for both & for enable
  • -10V control and enable inputrobustness
  • Outputs robust against reverse current
  • 2 independent channels
  • < 1ns channel-to-channel miss-match
  • Industry standard pin-out and packages

Benefits

  • Fast Miller plateau transition
  • Fast and reliable MOSFET turn-off
  • Saves switching diodes
  • Boost drive I by concurr't switching 2ch
  • Straight-forward design up-grades
Documents

Design resources

Developer community