1EDI20I12AF
Active
RoHS Compliant
Lead-free

1EDI20I12AF

1200 V, 4 A single-channel isolated gate driver with separate output and short circuit clamping
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI20I12AF
1EDI20I12AF
ea.


Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Source)
    4 A
  • Output Current (Sink)
    3.5 A
  • PDout
    400 mW
  • Qualification
    Industrial
  • RDSON_H(max)
    4.3 Ω
  • RDSON_H(typ)
    2.25 Ω
  • RDSON_L (max)
    5 Ω
  • RDSON_L(typ)
    2.25 Ω
  • RthJA
    165 K/W
  • Turn Off Propagation Delay
    300 ns
  • Turn On Propagation Delay
    300 ns
  • VBS UVLO (Off)
    11.1 V
  • VBS UVLO (On)
    12 V
  • VCC UVLO (Off)
    2.75 V
  • VCC UVLO (On)
    2.85 V
  • Voltage Class
    1200 V

OPN
1EDI20I12AFXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
EiceDRIVER™ Compact single-channel isolated gate driver with 3.5/4 A typical sinking and sourcing peak output current in DSO-8 narrow package with 4 mm creepage distance for IGBTs , MOSFETs and SiC MOSFETs .1EDI20I12AF belongs to the EiceDRIVER™ 1ED Compact 150mil family (1ED-AF family). 1EDI20I12AF offers separate sink and source output, 240 ns input filter, accurate and stable timing. The driver can operate over a wide supply voltage range, either unipolar or bipolar.

Features

  • Compact single channel isolated
  • For 600 V, 650 V, 1200 V switches
  • Galv. isolated coreless transformer
  • 4 A typ sink & source peak output
  • 40 V absolute max. output voltage
  • 300 ns propagation delay
  • High CMTI >100 kV/μs
  • Separate source and sink outputs
  • Short-circuit clamping
  • DSO-8 150 mil narrow-body package
  • UVLO protection with hysteresis

Benefits

  • Integrated filters reduce the need of external filters
  • Suitable for operation at high ambient temperature and in fast switching applications
  • No need to adapt signal voltage levels between μController and driver
  • Active shutdown to ensure a safe IGBT off-state in case the output chip is not connected to the power
  • Short-circuit clamping to limit the gate voltage during short circuit
Documents

Design resources

Developer community