IDW80C65D2
Active
RoHS Compliant
Lead-free

IDW80C65D2

650 V IGBT silicon power diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDW80C65D2
IDW80C65D2
ea.

Product details

  • Configuration
    Common Cathode
  • I(FSM) max
    250 A
  • IF max
    80 A
  • IF
    40 A
  • IR max
    40 µA
  • Irrm
    3.6 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-247
  • Ptot max
    180 W
  • Qrr
    0.18 µC
  • RthJC max
    0.84 K/W
  • trr
    68 ns
  • VF max
    2.2 V
  • VF
    1.6 V
  • Voltage Class max
    650 V
OPN
IDW80C65D2XKSA1
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Rapid 2 switching 650 V, 80 A emitter controlled power silicon diodes in common cathode configuration and in a TO-247 package, allowing design optimization for more compact dimensions, easier assembly and consequently lower costs.

Features

  • 1.35 V temperature-stable VF
  • Highest softness-factor for:
  • Highest softness-factor for:
  • Low EMI filtering
  • For 18 kHz to 40 kHz applications
  • Lowest Irrmfor:
  • Lowest losses on boost switch
  • Low thermal resistance
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }