VD_1000W_GAN_PSFB_XDP
Active and preferred
RoHS Compliant

VD_1000W_GAN_PSFB_XDP

Reference design board-1000 W, 400 V phase-shifted full-bridge current-doubler with XDP™ digital power controller and CoolGaN™ HEMT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

VD_1000W_GAN_PSFB_XDP
VD_1000W_GAN_PSFB_XDP


Product details

  • Board Type
    Virtual Design
  • Family
    Gate Driver, Digital power controller, OptiMOS™ 5
  • Frequency range
    350 kHz to 350 kHz
  • Input Type
    DC
  • Output Current range
    0 A to 84 A
  • Output Voltage range
    12 V to 12 V
  • Pout
    1024 W
  • Product Name
    VD_1000W_GAN_PSFB_XDP
  • Qualification
    Standard
  • Supply Voltage range
    360 V to 400 V
  • Target Application
    Power Supplies, Telecom
  • Topology
    Isolated, Full Bridge, Phase Shift Full Bridge, Single Phase

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The VD_1000W_GaN_PSFB_XDP is a reference design for an isolated 400V to 12V phase-shifted full-bridge with current-doubler using the XDPP1100-Q040 XDP™ digital power controller. It offers up to 95.36% efficiency, fast transient performance, and integrates PMBus and I2C communication. REF_XDP_1000W_GAN_PSFB is equipped with IGT60R070D1 high-voltage gallium nitride FETs, which enable high switching frequency operation at 350 kHz.

Features

  • Voltage accuracy up to ±0.5 % over full temperature range -40 °C to 125 °C
  • Fully programmable digital control based on 32-bit, ARM® Cortex™-M0
  • Magnificent feed-forward and load regulation with Infineon patented fast transient response control
  • System configuration, monitor and control with PMBus and GUI Support
  • Temperature compensation

Benefits

  • Pre-programmed control providing the fastest time-to-market
  • High power density at 110 W/in3 with GaN semiconductor switches
  • Accurate V/I/Temp telemetry with advanced fault protection
  • Innovative system control with fast response
  • Provides future proof optimal solution via PMBus adjustments

Applications

Documents

Design resources

Developer community