VD_1000W_GAN_PSFB_XDP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeVirtual Design
-
FamilyOptiMOS™ 5, Gate Driver, Digital power controller
-
Frequency range350 kHz to 350 kHz
-
Input TypeDC
-
Output Current range0 A to 84 A
-
Output Voltage range12 V to 12 V
-
Pout1024 W
-
Product NameVD_1000W_GAN_PSFB_XDP
-
QualificationStandard
-
Supply Voltage range360 V to 400 V
-
Target ApplicationPower Supplies, Telecom
-
TopologyFull Bridge, Single Phase, Phase Shift Full Bridge, Isolated
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Voltage accuracy up to ±0.5 % over full temperature range -40 °C to 125 °C
- Fully programmable digital control based on 32-bit, ARM® Cortex™-M0
- Magnificent feed-forward and load regulation with Infineon patented fast transient response control
- System configuration, monitor and control with PMBus and GUI Support
- Temperature compensation
Benefits
- Pre-programmed control providing the fastest time-to-market
- High power density at 110 W/in3 with GaN semiconductor switches
- Accurate V/I/Temp telemetry with advanced fault protection
- Innovative system control with fast response
- Provides future proof optimal solution via PMBus adjustments
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.