General-purpose diodes

Audio frequency (AF) general-purpose diodes

anchor

Overview

AF general-purpose diodes

Key Features

  • Low power consumption
  • Low leakage current
  • High reverse voltage [max 300 V]
  • High forward current [max 0.9 A]

Products

About

Infineon's AF general-purpose diodes offer high reverse voltages of up to 300 V and high forward current handling of up to 900 mA. This makes them ideal for usage in reverse polarity protection as well as in bridge rectifier circuits.

Infineon has a wide portfolio of AF general-purpose diodes. These are offered in various leaded packages and are available in various junction diode configurations such as single, series, common anode, common cathode, parallel pair, and four-bridge.

Infineon offers PCB footprint and symbols for AF general-purpose diodes to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Cadence, Mentor, and Eagle.

Infineon's AF general-purpose diodes offer high reverse voltages of up to 300 V and high forward current handling of up to 900 mA. This makes them ideal for usage in reverse polarity protection as well as in bridge rectifier circuits.

Infineon has a wide portfolio of AF general-purpose diodes. These are offered in various leaded packages and are available in various junction diode configurations such as single, series, common anode, common cathode, parallel pair, and four-bridge.

Infineon offers PCB footprint and symbols for AF general-purpose diodes to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Cadence, Mentor, and Eagle.

Documents

Design resources

Developer community