- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Products
About
Infineon's AF general-purpose transistors offer breakdown voltages of up to 100 V and high collector currents of up to 1000 mA. These devices can be used for most of the general applications.
Infineon offers a wide portfolio of AF general-purpose transistors that covers nearly all applications in automotive, industry, consumer, communication, and datacom. AF general-purpose transistors are offered in various packages (SOT23, SOT89, and SOT223), both polarities (PNP and NPN), and single and dual configurations.
Infineon offers simulation models for general-purpose transistors to support customers in the design process. A SPICE model library is provided for simulations. PCB footprint and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Eagle, Mentor, Cadence, MWO, and ADS.
Infineon's AF general-purpose transistors offer breakdown voltages of up to 100 V and high collector currents of up to 1000 mA. These devices can be used for most of the general applications.
Infineon offers a wide portfolio of AF general-purpose transistors that covers nearly all applications in automotive, industry, consumer, communication, and datacom. AF general-purpose transistors are offered in various packages (SOT23, SOT89, and SOT223), both polarities (PNP and NPN), and single and dual configurations.
Infineon offers simulation models for general-purpose transistors to support customers in the design process. A SPICE model library is provided for simulations. PCB footprint and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Eagle, Mentor, Cadence, MWO, and ADS.