- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Smart window control module
Compact and cost-effective system solution for smart window lift applications
-
On this page
Overview
Space is of the essence when it comes to window control applications, whether they are relay-based or MOSFET-based motor control solutions. The ideal find: A system-on-chip solution with a small-form-factor to save valuable PCB board space. A single-chip solution for improved module reliability is also in high demand. In addition, our solutions use fewer external devices than any others on the market.
Benefits
- Broad product portfolio
- Integrated and compact design
- Improved module reliability
- Cost-efficient solution
Block diagram
About
Infineon's LIN-based MOTIX™ 32-bit motor control SoC with integrated relay driver and Arm® Cortex®-M0 industry-standard microcontroller core, provides a powerful and efficient platform for relay-based motor control in a compact design. It integrates all the necessary functions to sense, control, and actuate a motor via a relay on a single die. The chip incorporates essential components such as a voltage regulator, LIN transceiver, switch inputs, and relay driver, streamlining the system and reducing the need for additional external devices. By consolidating essential functionalities into a single chip, the system becomes more robust, increasing the overall dependability of the automotive window lift mechanism.
Infineon's MOTIX™ 32-bit motor control SoC with integrated H-bridge driver product family is a compact and cost-effective motor control solution with integrated Arm® Cortex®-M0 industry-standard microcontroller core with market proven peripherals providing a powerful and efficient platform for MOSFET-based motor control in a compact design. It comprises two full duplex serial interfaces (UART) with LIN support, and two on-chip temperature and battery voltage measurement units. The adaptive control algorithm is able to compensate the MOSFET parameters spread in the system. It is automatically adjusting gate current settings based on timing measurements to optimize the system's EMC (slow slew rates) and power dissipation (short dead times).
Infineon's LIN-based MOTIX™ 32-bit motor control SoC with integrated relay driver and Arm® Cortex®-M0 industry-standard microcontroller core, provides a powerful and efficient platform for relay-based motor control in a compact design. It integrates all the necessary functions to sense, control, and actuate a motor via a relay on a single die. The chip incorporates essential components such as a voltage regulator, LIN transceiver, switch inputs, and relay driver, streamlining the system and reducing the need for additional external devices. By consolidating essential functionalities into a single chip, the system becomes more robust, increasing the overall dependability of the automotive window lift mechanism.
Infineon's MOTIX™ 32-bit motor control SoC with integrated H-bridge driver product family is a compact and cost-effective motor control solution with integrated Arm® Cortex®-M0 industry-standard microcontroller core with market proven peripherals providing a powerful and efficient platform for MOSFET-based motor control in a compact design. It comprises two full duplex serial interfaces (UART) with LIN support, and two on-chip temperature and battery voltage measurement units. The adaptive control algorithm is able to compensate the MOSFET parameters spread in the system. It is automatically adjusting gate current settings based on timing measurements to optimize the system's EMC (slow slew rates) and power dissipation (short dead times).