- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Server power path protection
Reduce downtime & disruptions in AI factories and data centers by enabling hot-swapping. Discover Infineon's 48 V hot-swap and monitoring solutions.
-
On this page
Overview
In the era of AI, where AI training or inferencing downtime can cost operators up to $5 million per hour, the crucial challenge of maintaining 24/7 server uptime necessitates the ability to hot-plug or hot-swap AI server blades without disrupting AI factory or data center operations. Infineon's innovative semiconductor solutions, such as hot-swap controllers, linear MOSFETs, and eFuses, support the implementation of this critical functionality.
Benefits
- Robust hot-swap controllers
- Linear FETs optimized for hot-swap
- Improved thermal/power efficiency
- Scalable for high-density designs
- Reduced inrush current risks
- Enable safe hot-swapping operation
- Reduced system downtime
- Scalable for high-power designs
- Highly accurate telemetry
- Industry standard PMBUS® compliant
Block diagram
About
Hot-swapping has become a critical feature for data centers and AI servers, where downtime is costly and reliability is paramount. This functionality enables the replacement of faulty components, like AI blades or power supplies, without powering down the system. However, this comes with its own challenges, including inrush currents that can damage sensitive electronics and destabilize the power grid. Infineon addresses these challenges through innovative solutions that ensure MOSFETs stay within their Safe Operating Area (SOA) during hot-plug events, mitigating risks to critical components. For example, Infineon’s hot-swap controllers eliminate debounce effects and prevent voltage spikes, ensuring system stability even during high-power transient events. These systems are especially vital in modern AI servers operating at 8 kW to 12 kW, where uninterrupted power delivery is critical for processing bandwidth-intensive workloads.
Infineon’s portfolio and know-how ensure safe and efficient hot-swapping, unlocking this cornerstone of reliable data center infrastructure.
Infineon’s XDP™ digital hot-swap controllers are designed to ensure safe and reliable operation in high-availability systems, such as AI servers and data centers. With advanced digital Safe Operating Area (SOA) control, XDP™ hot-swap controllers protect against inrush current and fault conditions, allowing server blades to be inserted and removed without shutting down the system. This minimizes downtime and ensures continuous operation of critical workloads.
Equipped with high-precision analog front-end components and PMBus telemetry, our hot-swap controllers enable accurate real-time monitoring and reporting of power and energy usage. This empowers operators to optimize system efficiency, reduce energy consumption, and improve reliability by monitoring server racks individually. Used in conjunction with OptiMOS™ LinearFET 2 linear MOSFETs, featuring low RDS(on) and strong SOA performance, Infineon provides scalable and robust protection for demanding environments.
Infineon’s OptiMOS™ 5 LinearFET 2 family of advanced MOSFETs provides high-performance solutions designed to meet the demands of hot-swapping in modern data centers and AI servers. These devices combine excellent thermal efficiency with precise current and voltage control, ensuring robust operation in high-power systems. They are optimized for use in hot-swap applications, where scalability and reliability are critical. LinearFET 2 MOSFETs are a key component in regulated 48 V to 12 V power conversion solutions, which are widely used in data centers. They ensure efficient power delivery, even at higher loads, while maintaining system stability. LinearFET 2 MOSFETs are also ideal for next-generation 48 V server backplanes, which reduce energy losses, increase power density, and improve system scalability. When paired with Infineon’s XDP™ hot-swap controllers, they create a seamless power management solution for demanding environments, enabling infrastructure that is both efficient and future-ready.
As data centers evolve, the need for compact, efficient, and reliable power management solutions grows. Infineon is at the forefront of this evolution with innovations such as eFuses—programmable circuit protection devices that replace traditional fuses with advanced features. These include precise overcurrent, overvoltage, and thermal protection, all of which increase safety and simplify design. eFuses are reusable and compact, making them ideal for today’s high-density server designs. Additionally, the trend toward 48V backplane architectures in data centers is gaining momentum, as they reduce power conversion losses and improve scalability. Infineon’s integrated solutions, which combine eFuses with XDP™ digital controllers, provide exceptional performance for high-power systems like 8 kW and 12 kW AI servers. By enabling higher power densities and increased efficiency, these technologies set the stage for the next generation of data center infrastructure, delivering unparalleled reliability and scalability.
Hot-swapping has become a critical feature for data centers and AI servers, where downtime is costly and reliability is paramount. This functionality enables the replacement of faulty components, like AI blades or power supplies, without powering down the system. However, this comes with its own challenges, including inrush currents that can damage sensitive electronics and destabilize the power grid. Infineon addresses these challenges through innovative solutions that ensure MOSFETs stay within their Safe Operating Area (SOA) during hot-plug events, mitigating risks to critical components. For example, Infineon’s hot-swap controllers eliminate debounce effects and prevent voltage spikes, ensuring system stability even during high-power transient events. These systems are especially vital in modern AI servers operating at 8 kW to 12 kW, where uninterrupted power delivery is critical for processing bandwidth-intensive workloads.
Infineon’s portfolio and know-how ensure safe and efficient hot-swapping, unlocking this cornerstone of reliable data center infrastructure.
Infineon’s XDP™ digital hot-swap controllers are designed to ensure safe and reliable operation in high-availability systems, such as AI servers and data centers. With advanced digital Safe Operating Area (SOA) control, XDP™ hot-swap controllers protect against inrush current and fault conditions, allowing server blades to be inserted and removed without shutting down the system. This minimizes downtime and ensures continuous operation of critical workloads.
Equipped with high-precision analog front-end components and PMBus telemetry, our hot-swap controllers enable accurate real-time monitoring and reporting of power and energy usage. This empowers operators to optimize system efficiency, reduce energy consumption, and improve reliability by monitoring server racks individually. Used in conjunction with OptiMOS™ LinearFET 2 linear MOSFETs, featuring low RDS(on) and strong SOA performance, Infineon provides scalable and robust protection for demanding environments.
Infineon’s OptiMOS™ 5 LinearFET 2 family of advanced MOSFETs provides high-performance solutions designed to meet the demands of hot-swapping in modern data centers and AI servers. These devices combine excellent thermal efficiency with precise current and voltage control, ensuring robust operation in high-power systems. They are optimized for use in hot-swap applications, where scalability and reliability are critical. LinearFET 2 MOSFETs are a key component in regulated 48 V to 12 V power conversion solutions, which are widely used in data centers. They ensure efficient power delivery, even at higher loads, while maintaining system stability. LinearFET 2 MOSFETs are also ideal for next-generation 48 V server backplanes, which reduce energy losses, increase power density, and improve system scalability. When paired with Infineon’s XDP™ hot-swap controllers, they create a seamless power management solution for demanding environments, enabling infrastructure that is both efficient and future-ready.
As data centers evolve, the need for compact, efficient, and reliable power management solutions grows. Infineon is at the forefront of this evolution with innovations such as eFuses—programmable circuit protection devices that replace traditional fuses with advanced features. These include precise overcurrent, overvoltage, and thermal protection, all of which increase safety and simplify design. eFuses are reusable and compact, making them ideal for today’s high-density server designs. Additionally, the trend toward 48V backplane architectures in data centers is gaining momentum, as they reduce power conversion losses and improve scalability. Infineon’s integrated solutions, which combine eFuses with XDP™ digital controllers, provide exceptional performance for high-power systems like 8 kW and 12 kW AI servers. By enabling higher power densities and increased efficiency, these technologies set the stage for the next generation of data center infrastructure, delivering unparalleled reliability and scalability.