Jul 13, 2026
Business & Financial Press
Jul 07, 2026
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
Jul 13, 2026
Business & Financial Press
Jul 07, 2026
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
Board TypeEvaluation Board
-
ConfigurationSingle Phase
-
FamilyUSB PD Controller
-
Input TypeDC
-
Output Current range0.5 A to 5 A
-
Output Voltage range3.3 V to 21 V
-
Power range15 W to 100 W
-
QualificationConsumer
-
Sub ApplicationConsumer
-
Supply Voltage range3.3 V to 24 V
-
Target ApplicationDocks
-
TopologyUSB
| Recommended | ||
|
OPN
|
CY7112 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supports USB-C PD 3.1 spec up to 100 W
- 48-MHz ARM® Cortex®-M0
- 128 KB Flash, 8 KB RAM
- UFP only with configurable RD and RD-DB
- On-chip overvoltage protection
- 30 V-tolerant regulator
- USB full speed device
- 20 GPIOs, I2C, SPI, UART
- Packages: 40-pin QFN
Benefits
- Integrated single chip solution
- Integrated USB-C PD and microcontroller
- Integrated hardware protection features
- PMG1 SDK supported on ModusToolbox™
- Large repository of code examples
- Compliant to USB PD 3.1 specification
- Extensive interop tested solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.