- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
TRENCHSTOP™ IGBT6
1200 V TRENCHSTOP™ IGBT6
The TRENCHSTOP™ IGBT6 is designed to meet requirements of high efficiency, lowest conduction and switching losses in hard switching and resonant topologies operating at switching frequencies above 15 kHz. The 1200 V TRENCHSTOP™ IGBT 6 is released in 2 product families – low conduction losses optimized S6 series and improved switching losses H6 series.
- Low conduction losses
- High RG controllability
- Low EMI
- Full rated freewheeling diode
Products
About
TRENCHSTOP™ IGBT6 is the IGBT technology optimized for specific applications – fast-speed 1200 V IGBT for solar, welding, or UPS. Each product targets optimal performance of the IGBT in the focus application.
The 1200 V TRENCHSTOP™ IGBT 6 series is optimized for best performance in high-speed switching applications operating from 15 kHz to 40 kHz. The 1200 V TRENCHSTOP™ IGBT 6 was developed as easy plug-in replacement for predecessor 1200 V HighSpeed 3 IGBT series. Direct replacement of 1200 V HighSpeed3 IGBT with the new S6 TRENCHSTOP™ IGBT6 allows up to 0.15 percent efficiency improvement without any change in board design.
TRENCHSTOP™ IGBT6 is the IGBT technology optimized for specific applications – fast-speed 1200 V IGBT for solar, welding, or UPS. Each product targets optimal performance of the IGBT in the focus application.
The 1200 V TRENCHSTOP™ IGBT 6 series is optimized for best performance in high-speed switching applications operating from 15 kHz to 40 kHz. The 1200 V TRENCHSTOP™ IGBT 6 was developed as easy plug-in replacement for predecessor 1200 V HighSpeed 3 IGBT series. Direct replacement of 1200 V HighSpeed3 IGBT with the new S6 TRENCHSTOP™ IGBT6 allows up to 0.15 percent efficiency improvement without any change in board design.