- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
TRENCHSTOP™ 5
TRENCHSTOP™ 5 is the highest-efficiency discrete 650 V IGBT technology on the market
Products
About
The TRENCHSTOP™ 5 IGBT technology has been released in six different variants - H5, F5, L5, WR5, WR6, and S5 – optimized according to the switching frequencies and the best trade-off between switching and conduction losses required to deliver the highest performance in target applications such as welding, RAC/CAC PFC, UPS, solar energy systems, and energy storage.
Not only through-hole packages but SMD packages like D2PAK package are included in the TRENCHSTOP™ 5 IGBT technology portfolio, which provides designers more flexibility to choose different packages in the same technology.
TRENCHSTOP™ 5 S5 is available in a small footprint package TO-220-3 which enables higher power density in a compact size for through-hole assembly.
The Ultra-thin TRENCHSTOP™ 5 IGBT technology from Infineon allows higher power density in a smaller chip size. Infineon is the first on the market able to fit 40 A 650 V IGBT with 40 A diode in D2PAK package – 25 percent higher than any other competitor offering maximum 30 A Duopack IGBT in D2Pak. Now, the upgrade of the available SMD designs for higher power output Pout is possible.
The 650 V TRENCHSTOP™ 5 S5 in TO-220-3 package is suitable for use in applications when high current density in a small package size is required, for example, motor drive in corded power tools.
28 A and 39 A current ratings of TRENCHSTOP™ 5 S5 devices are available in the TO-220-3 package.
The TRENCHSTOP™ 5 IGBT technology has been released in six different variants - H5, F5, L5, WR5, WR6, and S5 – optimized according to the switching frequencies and the best trade-off between switching and conduction losses required to deliver the highest performance in target applications such as welding, RAC/CAC PFC, UPS, solar energy systems, and energy storage.
Not only through-hole packages but SMD packages like D2PAK package are included in the TRENCHSTOP™ 5 IGBT technology portfolio, which provides designers more flexibility to choose different packages in the same technology.
TRENCHSTOP™ 5 S5 is available in a small footprint package TO-220-3 which enables higher power density in a compact size for through-hole assembly.
The Ultra-thin TRENCHSTOP™ 5 IGBT technology from Infineon allows higher power density in a smaller chip size. Infineon is the first on the market able to fit 40 A 650 V IGBT with 40 A diode in D2PAK package – 25 percent higher than any other competitor offering maximum 30 A Duopack IGBT in D2Pak. Now, the upgrade of the available SMD designs for higher power output Pout is possible.
The 650 V TRENCHSTOP™ 5 S5 in TO-220-3 package is suitable for use in applications when high current density in a small package size is required, for example, motor drive in corded power tools.
28 A and 39 A current ratings of TRENCHSTOP™ 5 S5 devices are available in the TO-220-3 package.
Design resources
Explore our cutting-edge boards & designs
Explore further documentation
Enable success with our partner service offerings