- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Overview
Infineon's VCSEL drivers have been developed with a focus on driving fast switching dual- or triple-junction VCSEL (Vertical Cavity Surface Emitting Laser) providing optimal power efficiency and seamless integration. The devices are optimized for 3D vision camera systems in combination with Infineon’s REAL3™ Time-of-Flight (ToF) imagers and are suitable to other active infrared applications like laser distance scanner (LDS) and other lidar systems.
Key Features
- Fast-switching laser diodes or LEDs
- Tailored to high-performance 3D cam
- Fast rise and fall times < 0.8 ns
- Low power consumption
- Built-in fail-safe functions
- Small IC footprint
Products
About
Infineon's VCSEL driver ICs are designed to streamline the development and production of high-performance 3D cameras. Compared to discrete illumination driver concepts, these highly integrated VCSEL drivers reduce the number of components and simplify circuit complexity.
The VCSEL drivers feature a voltage-mode driver architecture optimized for use with Infineon's REAL3™ Time-of-Flight image sensors. The integrated LVDS input interface enhances signal integrity and ensures EMC robustness. Additionally, the drivers can be efficiently powered by an existing 3.3V supply for the imager. Combined with the imager's integrated current monitor for eye-safe designs, the REAL3™ bundle forms the most compact and cost-effective ToF module solution.
These driver ICs are also suitable for other fast-switching, laser-powered applications using a voltage-mode driver architecture, supporting both VCSEL and LED illumination types.
- High VCSEL power drinving at fast modulation frequencies
- Fast rise and fall times
- Built-in fail-safe functions:
- LVDS input with always-defined state
- Thermal shutdown
- Low supply voltage detection
- Pulse-width limiter
- Reduced BoM cost and minimized module size:
- Integrated LVDS receiver, gate driver, and NMOS switch
- 3.3V supply voltage (no separate supply needed for the integrated gate driver)
- Ultra-compact form factor packages
- Simplified design-in process and reduced circuit complexity
Whether it's iToF, dToF, LiDAR, laser distance scanning, or active 2D infrared technology, Infineon's VCSEL driver ICs are premier components for applications requiring fast-switching, voltage-mode-controlled light. These versatile drivers support a wide range of use cases across automotive, consumer, and industrial applications, including:
- Robotic SLAM and obstacle avoidance
- Biometric face authentication
- AR/VR mapping
- Gesture tracking
- Low-light autofocus and bokeh
- Automotive driver and occupant monitoring
- And many more…
Infineon's VCSEL driver ICs are specifically optimized for use with REAL3™ Time-of-Flight image sensors. Together, they deliver the most robust, compact, and cost-effective ToF module solution for 3D camera systems.
Infineon's VCSEL driver ICs are designed to streamline the development and production of high-performance 3D cameras. Compared to discrete illumination driver concepts, these highly integrated VCSEL drivers reduce the number of components and simplify circuit complexity.
The VCSEL drivers feature a voltage-mode driver architecture optimized for use with Infineon's REAL3™ Time-of-Flight image sensors. The integrated LVDS input interface enhances signal integrity and ensures EMC robustness. Additionally, the drivers can be efficiently powered by an existing 3.3V supply for the imager. Combined with the imager's integrated current monitor for eye-safe designs, the REAL3™ bundle forms the most compact and cost-effective ToF module solution.
These driver ICs are also suitable for other fast-switching, laser-powered applications using a voltage-mode driver architecture, supporting both VCSEL and LED illumination types.
- High VCSEL power drinving at fast modulation frequencies
- Fast rise and fall times
- Built-in fail-safe functions:
- LVDS input with always-defined state
- Thermal shutdown
- Low supply voltage detection
- Pulse-width limiter
- Reduced BoM cost and minimized module size:
- Integrated LVDS receiver, gate driver, and NMOS switch
- 3.3V supply voltage (no separate supply needed for the integrated gate driver)
- Ultra-compact form factor packages
- Simplified design-in process and reduced circuit complexity
Whether it's iToF, dToF, LiDAR, laser distance scanning, or active 2D infrared technology, Infineon's VCSEL driver ICs are premier components for applications requiring fast-switching, voltage-mode-controlled light. These versatile drivers support a wide range of use cases across automotive, consumer, and industrial applications, including:
- Robotic SLAM and obstacle avoidance
- Biometric face authentication
- AR/VR mapping
- Gesture tracking
- Low-light autofocus and bokeh
- Automotive driver and occupant monitoring
- And many more…
Infineon's VCSEL driver ICs are specifically optimized for use with REAL3™ Time-of-Flight image sensors. Together, they deliver the most robust, compact, and cost-effective ToF module solution for 3D camera systems.