- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Browse by category
OPTIREG™ DCDC SBC
Infineon’s DCDC SBCs combine highly efficient switched-mode power supply with CAN FD and up to four LIN transceivers
OPTIREG™ Lite SBC
Infineon's Lite System Basis Chips (SBC) combine a power supply, CAN FD, and a charge pump in one device
OPTIREG™ Mid-Range+ SBC
Infineon's Mid-Range+ System Basis Chips (SBC) combine power supply with CAN FD and two LIN transceivers.
OPTIREG™ Multi-CAN Power+ SBC
Multi-CAN Power+ System Basis Chips integrate four CAN FD transceivers while sourcing up to 750 mA with highly-efficient SMPS buck-boost technology
Compare families
About
An SBC is an integrated component that combines common system features required on Automotive ECUs such as: communication transceivers, voltage regulators, diagnostics and supervision functions, switches and wake inputs. Various support materials are offered by the Infineon:
- Evaluation Boards
- Shield for Arduino
- SBC Config Wizard (Configuration Tool)
- SBC Microcontroller Library
- Bode Plot
- Power Dissipation Tool
- CAN PN Configurator
- Application Notes
- User Manual
- Data Sheets
- eLearnings for SBC, Lite and MR+
- FIT Rates & Module/Area breakdown
Infineon’s System Basis Chips (SBC) offer high integration and high performance at an optimized system cost for various automotive applications, including body control modules, gateways, closure modules (door, roof, tailgater, trailer), seat control modules, gear shifter, fuel pumps, HVAC, wireless in-cabin charger, transfer case, NOx sensors and exhaust modules, light control modules, and water pumps. Our solutions combine voltage supplies such as LDO or DC-DC with up to 750 mA, communication interfaces with CAN FD transceiver up to 5 Mbps according to ISO 11898-2:2016 (including Partial Networking option) and LIN transceiver (LIN2.2 J2602), as well as supervision features (Wake input, watchdog, reset, interrupt and Fail Output).
Our highly integrated system-on-chip solutions have various substantial benefits through advanced diagnostics features and minimized number of components.
Infineon's System Basis Chips portfolio:
- Offers high integration and high performance at an optimized system cost for various automotive applications
- Extends battery life with very low quiescent current modes
- Improves the overall system reliability
- Reduces the system cost through low component count and small PCB footprint (up to 80 percent smaller footprint)
- Enables design flexibility and reduces software design effort through shared state machine and SPI access
Emerging technologies in automotives make our lives easier and greener but increase complexity and costs. System Basis Chips (SBC) from Infineon address these challenges by integrating power, diagnostics, and supervision features in one single chip.
The SBC family concept enables multiple and flexible designs to reduce the complexity and accelerate development cycles. Scaling from the Lite SBC to the Multi-CAN Power+ SBC, the product portfolio supports everything from entry-level automotive applications to complex control systems.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
An SBC is an integrated component that combines common system features required on Automotive ECUs such as: communication transceivers, voltage regulators, diagnostics and supervision functions, switches and wake inputs. Various support materials are offered by the Infineon:
- Evaluation Boards
- Shield for Arduino
- SBC Config Wizard (Configuration Tool)
- SBC Microcontroller Library
- Bode Plot
- Power Dissipation Tool
- CAN PN Configurator
- Application Notes
- User Manual
- Data Sheets
- eLearnings for SBC, Lite and MR+
- FIT Rates & Module/Area breakdown
Infineon’s System Basis Chips (SBC) offer high integration and high performance at an optimized system cost for various automotive applications, including body control modules, gateways, closure modules (door, roof, tailgater, trailer), seat control modules, gear shifter, fuel pumps, HVAC, wireless in-cabin charger, transfer case, NOx sensors and exhaust modules, light control modules, and water pumps. Our solutions combine voltage supplies such as LDO or DC-DC with up to 750 mA, communication interfaces with CAN FD transceiver up to 5 Mbps according to ISO 11898-2:2016 (including Partial Networking option) and LIN transceiver (LIN2.2 J2602), as well as supervision features (Wake input, watchdog, reset, interrupt and Fail Output).
Our highly integrated system-on-chip solutions have various substantial benefits through advanced diagnostics features and minimized number of components.
Infineon's System Basis Chips portfolio:
- Offers high integration and high performance at an optimized system cost for various automotive applications
- Extends battery life with very low quiescent current modes
- Improves the overall system reliability
- Reduces the system cost through low component count and small PCB footprint (up to 80 percent smaller footprint)
- Enables design flexibility and reduces software design effort through shared state machine and SPI access
Emerging technologies in automotives make our lives easier and greener but increase complexity and costs. System Basis Chips (SBC) from Infineon address these challenges by integrating power, diagnostics, and supervision features in one single chip.
The SBC family concept enables multiple and flexible designs to reduce the complexity and accelerate development cycles. Scaling from the Lite SBC to the Multi-CAN Power+ SBC, the product portfolio supports everything from entry-level automotive applications to complex control systems.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Shorten design-in time with our development tools