TLI5572-AE04E1-E0001
NEW
Active and preferred
RoHS Compliant
Lead-free

TLI5572-AE04E1-E0001

NEW
Compact and cost-effective XENSIV™ TLI5572 TMR current sensor for high-power applications, high bandwidth and low noise, range ±4mT (3.3V)/±6mT (5V)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLI5572-AE04E1-E0001
TLI5572-AE04E1-E0001

Product details

  • Accuracy
    3 %
  • Current rail
    external (eCR)
  • Green
    RoHS compliant, Halogen free
  • Interfaces
    Analog
  • Measurement range range
    -4 to 4
  • Supply Voltage
    3.3 - 5 V
OPN
TLI5572AE04E1E0001XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The XENSIV™ TLI5572 current sensor in a compact SOT23 package is a contactless magnetic field sensor designed for high-power applications like drones and power tools, measuring currents up to several hundred amps. Offering superior cost-performance compared to shunt-based solutions, it delivers 3% accuracy over temperature after end-of-line calibration.

Features

  • Field range @3.3 V [mT] ±4
  • Field range @5 V [mT] ±6
  • Fully isolated measurement of current
  • 3.3 V and 5 V supply voltage
  • Ultra-low noise analog output
  • Small form factor (SOT23 pkg)
  • No parasitic resistance or inductance
  • Fast response time (140 ns)
  • High bandwidth (>1MHz)
  • High accuracy (3% over temperature)

Benefits

  • Better system cost compared to Shunt + OpAmp
  • Enables compact design
  • Low system heat loss
  • Suited for GaN & SiC applications
  • Isolated current measurement
  • System level space & cost saving
  • Highly robust system design
  • Great in extreme operating conditions
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }