S26HS02GTFPBHV040
Active and preferred
RoHS Compliant
Lead-free

S26HS02GTFPBHV040

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S26HS02GTFPBHV040
S26HS02GTFPBHV040


Product details

  • Classification
    No Certification
  • Density
    2048 MBit
  • Family
    HS-T
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Industrial

OPN
S26HS02GTFPBHV040
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
The S26HS02GTFPBHV040 is a 2 Gb automotive-grade NOR Flash utilizing Infineon's 45-nm MIRRORBIT™ technology in a 24-ball BGA package. Operating at 1.8 V, it supports HYPERBUS™ and legacy SPI interfaces, delivering up to 332 MBps at 166 MHz DDR. Designed for functional safety, it meets ISO 26262 ASIL-B and AEC-Q100 Grade 1 standards, with robust data integrity and minimum 25-year retention. Ideal for automotive systems requiring high-speed, reliable code and data storage.

Features

  • MIRRORBIT technology stores 2 bits/cell
  • HYPERBUS interface supports DDR up to 332
  • JEDEC JESD251 xSPI compliant
  • Legacy SPI interface (SDR up to 21 MBps)
  • Flexible sector architecture: uniform
  • Page programming buffer: 256 or 512 bytes
  • OTP secure silicon region: 1024 bytes
  • Functional safety: ISO26262 ASIL B compliant
  • Interface and data integrity CRC
  • Built-in ECC: SECDED on memory array data
  • Advanced sector protection
  • Hardware reset via CS# or RESET# pin

Benefits

  • 2 bits/cell increases memory density
  • 332 MBps DDR enables fast data access
  • xSPI compliance ensures broad compatibility
  • Dual interface eases system integration
  • Flexible sectors suit varied application
  • Large buffer boosts programming speed
  • OTP region secures sensitive data
  • Functional safety supports automotive use
  • CRC/ECC enhance data reliability
  • Sector protection prevents accidental
  • Hardware reset improves system robustness

Applications

Documents

Design resources

Developer community