IRLSL3036
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max270 A
-
MountingTHT
-
PackageI2PAK (TO-262)
-
PolarityN
-
Ptot max380 W
-
Qgd51 nC
-
QG (typ @4.5V)91 nC
-
RDS (on) (@10V) max2.4 mΩ
-
RDS (on) (@4.5V) max2.8 mΩ
-
RthJC max0.4 K/W
-
Tj max175 °C
-
VDS max60 V
-
VGS(th) range1 V to 2.5 V
-
VGS(th)1.75 V
-
VGS max16 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Logic level : Optimized for 10V gate-drive voltage (called Normal level), and capable of being driven at 4.5V gate-drive voltage
- Industry standard through-hole power package
- High-current carrying capability package (up to 195A, die-size dependent)
- Capable of being wave-soldered
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.