IRFMG50SCX

IRFMG50SCX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFMG50SCX
IRFMG50SCX


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    3.5 A
  • ID (@25°C) max
    5.6 A
  • Package
    TO-254AA
  • Polarity
    N
  • RDS (on) (@25°C) max
    2000 mΩ
  • VBRDSS min
    1000 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRFMG50SCX is a high reliability, 1000V, single, N-channel MOSFET in a TO-254AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications. It has TX level screening and is suitable for defense applications.

Applications

Documents

Design resources

Developer community