Density256 kBit
-
FamilyParallel FRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2 V to 3.6 V
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed70 ns
| Recommended | ||
|
OPN
|
FM28V020-TGTR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | STSOP-32 (001-91156) | |
| Packing Size | 1500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | STSOP-32 (001-91156) |
| Packing Size | 1500 |
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
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 256-Kbit nonvolatile F-RAM memory
- 32K × 8 parallel organization
- 151-year data retention at 65°C
- 100 trillion (10¹⁴) read/write cycles
- NoDelay™ instant writes
- SRAM compatible pinout
- 70-ns access, 140-ns cycle time
- Low power: 5 mA active, 90 µA standby
- VDD operation: 2.0 V to 3.6 V
- Data bus HI-Z when not accessed
- Page mode operation for fast access
- Monolithic reliability, no battery needed
Benefits
- Data survives power loss for decades
- Virtually unlimited write endurance
- No write delays, instant data storage
- Drop-in SRAM replacement simplifies design
- Fast access boosts system performance
- Low power saves energy in applications
- Operates across common voltage rails
- Bus HI-Z reduces system power spikes
- Page mode speeds up sequential access
- No battery maintenance required
- Reliable in harsh environments
- Fewer design steps, no rework needed
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.