Density16 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)2Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM24C16B-GTR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 16-Kbit F-RAM organized as 2K × 8
- 100 trillion (10¹⁴) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ writes, immediate data storage
- I2C interface up to 1 MHz
- Low active current: 100 μA at 100 kHz
- 4 μA typical standby current
- Wide VDD: 4.5 V to 5.5 V
- Industrial temp: –40°C to +85°C
- Write protect pin for full memory
- ESD protection: 2 kV (HBM), 500 V (CDM)
- Latch-up current > 140 mA
Benefits
- Enables frequent, rapid data logging
- Eliminates write delays for real-time use
- Reliable storage for over a century
- Drop-in replacement for I2C EEPROM
- Reduces power consumption in operation
- Minimizes standby energy drain
- Operates in harsh industrial conditions
- Protects data from accidental writes
- Withstands high ESD/latch-up events
- Supports legacy 100/400 kHz I2C systems
- No polling needed after writes
- Suitable for long-life applications
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.