Density4 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range4.5 V to 5.5 V
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Organization (X x Y)0.5Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM24C04B-G | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2910 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2910 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 4-Kbit (512 × 8) nonvolatile F-RAM
- 100 trillion (1e14) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ instant writes
- I2C interface up to 1 MHz
- Low active current: 100 μA at 100 kHz
- 4 μA typical standby current
- VDD operation: 4.5 V to 5.5 V
- Industrial temp: –40°C to +85°C
- Write protect pin
- Schmitt trigger inputs for noise immunity
- ESD protection: 2 kV HBM, 500 V CDM
Benefits
- Enables frequent, rapid data logging
- Eliminates write delays for faster systems
- Reliable long-term data storage
- Low power extends battery life
- Drop-in replacement for I2C EEPROM
- Operates in harsh industrial conditions
- Protects data with write protect pin
- Reduces risk from ESD events
- Noise-immune inputs for robust operation
- No polling needed after writes
- Supports legacy and fast I2C speeds
- High endurance lowers maintenance cost
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.