CY7C4042KV13-933FCXC
Active and preferred
RoHS Compliant
Lead-free

CY7C4042KV13-933FCXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C4042KV13-933FCXC
CY7C4042KV13-933FCXC


Product details

  • Architecture
    QDR-IV
  • Bank Switching
    Y
  • Burst Length (Words)
    2
  • Data Width
    x 36
  • Density
    72 MBit
  • ECC
    Y
  • Family
    QDR-IV
  • Frequency
    933 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • On-Die Termination
    Y
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.26 V to 1.34 V
  • Organization (X x Y)
    2Mb x 36
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2031
  • Qualification
    Commercial
  • Read Latency (Cycles)
    8

OPN
CY7C4042KV13-933FCXC
Product Status active and preferred
Infineon Package
Package Name FCBGA-361 (001-70319)
Packing Size 600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FCBGA-361 (001-70319)
Packing Size 600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
CY7C4042KV13-933FCXC is a 72-Mbit QDR-IV XP SRAM in a 2M × 36 organization with dual independent bidirectional DDR data ports and a single DDR address bus. The 933 speed grade supports up to 933 MHz (1866 MT/s) with two-word bursts, 8-bank architecture (one access per bank per cycle), and fixed read latency 8 cycles and write latency 5 cycles. It uses 1.3 V VDD and is offered in a 361-ball Pb-free FCBGA.

Features

  • 72-Mbit synchronous SRAM
  • 2132 MT/s random transaction rate
  • 1066 MHz max operating frequency
  • Read latency: 8 clock cycles
  • Write latency: 5 clock cycles
  • Dual bidirectional DDR data ports
  • DDR address, SDR control signaling
  • 8 internal banks, 1 access/bank
  • Two-word burst on all accesses
  • On-die termination (ODT)
  • Address and data bus inversion
  • On-chip ECC + address parity

Benefits

  • Handles high-bandwidth workloads
  • Enables 1066 MHz high-speed access
  • Predictable 8-cycle read timing
  • Short write latency reduces stalls
  • Full-duplex read/write bandwidth
  • Shared addr bus simplifies routing
  • Banking sustains parallel accesses
  • Burst-2 improves bus efficiency
  • ODT improves signal integrity
  • Bus inversion cuts SSN and EMI
  • ECC improves data reliability
  • Parity helps catch addr faults

Applications

Documents

Design resources

Developer community