CY7C1370KV33-200BZXI
Active and preferred
RoHS Compliant
Lead-free

CY7C1370KV33-200BZXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1370KV33-200BZXI
CY7C1370KV33-200BZXI
ea.


Product details

  • Architecture
    NoBL, Pipeline
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 36
  • Density
    18 MBit
  • ECC
    N
  • Family
    NoBL
  • Frequency
    167 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.135 V to 3.6 V
  • Organization (X x Y)
    512Kb x 36
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2031
  • Qualification
    Industrial
  • Read Latency (Cycles)
    2

OPN
CY7C1370KV33-200BZXI
Product Status active and preferred
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 136
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 136
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock
CY7C1370KV33-200BZXI is an 18-Mbit (512K × 36) synchronous pipelined burst SRAM with No Bus Latency (NoBL) architecture and on-chip ECC. It supports 200 MHz zero-wait-state bus operation with registered inputs/outputs, byte write enables, and linear or interleaved bursts. Operates from 3.135 V to 3.6 V core with 2.5 V or 3.3 V I/O, in a Pb-free 165-ball FBGA, -40°C to +85°C range.

Features

  • 250 MHz synchronous burst SRAM
  • Zero wait-state read/write switching
  • No Bus Latency (NoBL) architecture
  • Fully registered I/O for pipelining
  • Clock-to-output tCO 2.5 ns max
  • Burst counter, up to 4 transfers
  • Linear or interleaved burst order
  • Byte write with BWx signals
  • Self-timed synchronous write logic
  • 3 chip enables + async OE tri-state
  • ZZ sleep mode, data retained
  • IEEE 1149.1 JTAG boundary scan

Benefits

  • High throughput at 250 MHz bus
  • Fast turnarounds, no wait states
  • Sustains back-to-back R/W cycles
  • Predictable timing for high-speed
  • 2.5 ns tCO reduces read latency
  • 4-beat bursts reduce addr toggles
  • Burst modes match bus protocols
  • Byte writes cut RMW overhead
  • No write timing tuning needed
  • Easy bank expansion, avoids fights
  • Sleep cuts standby, keeps data
  • JTAG simplifies board test/debug

Applications

Documents

Design resources

Developer community