- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Infineon’s integrated advanced MEMS-based ultrasound transducer enables new industrial and medical use cases
Infineon’s integrated advanced MEMS-based ultrasound transducer enables new industrial and medical use cases
Market News
Munich, Germany – 15 January 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has made significant progress in developing the technology for capacitive micromechanical ultrasonic transducers (CMUT). The technology enables the company to manufacture the first integrated one-chip solution for MEMS-based ultrasonic transducer that offers a smaller footprint, improved performance, and higher functionality. Such integration makes the new device ideal for developing new ultrasonic applications and improving existing applications in consumer electronics, the automotive industry, and medical technology.
“Our ultrasonic technology can achieve a very high signal-to-noise ratio and offers a high level of integration. That's why we believe that the devices represent a breakthrough in the industry,” says Emanuele Bodini, Senior Director at Infineon. “We want to leverage the technology to develop a product platform that is capable of serving multiple use-cases through different industries.”
Unlike conventional piezoelectric bulk materials, which rely on the deformation of the material itself, CMUT transmit and detect ultrasonic waves via the deflection of a micro-machined, semiconductor diaphragm. This principle, along with their compact size, low-power consumption, and high performance, enable the devices to enhance various ultrasound applications. Compared to a discrete solution, Infineon’s monolithic integration of MEMS and ASIC reduces the noise floor by 20 times and improve the absolute signal by 1000 times compared to conventional piezoelectric ceramics of a similar size. Leveraging its expertise in semiconductor design and manufacturing, Infineon can apply its advanced technology across a wide range of industries, from consumer electronics to medical devices.
Improving solid-state touch buttons
Infineon's CMUT technology enables solid-state touch buttons under any solid material, such as glass and even metal, without deforming the surface. This allows a more durable and reliable alternative to conventional mechanical buttons to be implemented, reducing the risk of wear and tear, and increasing the overall lifespan of devices. Compared to capacitive touch buttons, which can be affected by environmental factors such as humidity and temperature, CMUT-based touch buttons offer full water compatibility as well as high EMC robustness. Since the technology reduces the size of the buttons, they can be integrated into various devices, from smartphones to industrial control panels. Examples include touch buttons below the metal frame of a mobile phone or replacing car door handles for a neat design.
Level Sensing
Several home appliance devices can profit from Infineon’s CMUT as soon as they require liquid level sensing. CMUT offer several advantages, including continuous fill level measurement, low power consumption, and easy, non-invasive mounting below the bottom of the tank. The latter is important to measure, e.g., chemicals in washing machines or dish washers, where contact electrodes are at risk to corrode.
Advanced Medical Applications
The CMUT technology can also be used to develop innovative medical devices that utilize ultrasound technology, such as wearable devices for vital signs monitoring, health tracking, and non-invasive medical diagnostics. Leveraging CMUT technology, the devices provide continuous monitoring and feedback rather than a single measurement, which can detect potential health issues earlier and improve patient outcome. With their compact size and low-power requirements, they are ideal for wearable and point-of-care applications.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
CMUTsense
The ultrasonic technology of Infineon’s CMUTsense achieves high signal-to-noise ratio and offers high level of integration.
JPEG
2126x1418 px
Information Number : INFPSS202501-039
Michael Burner
Spokesperson Consumer, Compute and Communication, PSS Division
+49 89 234 39300