- Electronic health card
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
Infineon introduces new CoolMOS™ S7T with integrated temperature sensor
Market News
Munich, Germany – 5 December 2023 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) launches its new CoolMOS™ S7T product family with an integrated temperature sensor to improve the accuracy of junction temperature sensing. The integration of these products has a positive impact on the durability, safety, and efficiency of many electronic applications. The CoolMOS S7T is best suited for solid-state relay (SSR) applications for enhanced performance and reliability due to its superior R DS(on) and the highly accurate, embedded sensor.
Since SSRs are fundamental components in various electronic devices, customers can benefit in many ways from a superjunction MOSFET with an integrated sensor in the same package. Infineon’s innovative approach improves the relay’s performance and ensures reliable operation even under overload conditions. The integrated temperature sensor provides up to 40 percent greater accuracy and ten times faster response time than a standard independent on-board sensor located at the drain. Additionally, the monitoring process can be performed individually within a multi-device system for improved reliability.
The CoolMOS S7T enables optimal utilization of the power transistor, resulting in enhanced performance and precise control of the output stage. Compared to electromechanical relays, the total power dissipation can be improved up to two times, while current solid state triac solutions are more than 5 times less efficient. Improved efficiency and the ability to handle higher loads help in reducing power consumption and energy costs.
Unique output stage performance, coupled with a significant overcurrent threshold, bolster relay reliability and minimizes the risk of failure and downtime. The rugged switching solution also ensures safer operation. As a result of the MOSFETs increased robustness, the life of the relay is improved, leading to less frequent replacement. Ultimately, all of these benefits translate into lower maintenance costs.
Availability
Engineering samples of the CoolMOS S7T in TOLL and starter kits will be available in February 2024. More information is available at www.infineon.com/s7.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
CoolMOS S7T
Infineon’s CoolMOS S7T enables optimal utilization of the power transistor, resulting in enhanced performance and precise control of the output stage. Compared to electromechanical relays, the total power dissipation can be improved up to two times, while current solid state triac solutions are more than 5 times less efficient. Improved efficiency and the ability to handle higher loads help in reducing power consumption and energy costs.
JPEG
2126x1328 px
Information Number : INFPSS202312-034