- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
New ISOFACE™ portfolio of digital isolators offers robust high-voltage isolation, best-in-class efficiency and noise immunity
New ISOFACE™ portfolio of digital isolators offers robust high-voltage isolation, best-in-class efficiency and noise immunity
Market News
Munich, Germany – 15 June, 2023 – Digital isolators have become the preferred choice in many modern designs because of the many benefits they offer. These include an optimized system bill of materials (BOM) and reduced printed circuit board (PCB) area, as well as accurate timing characteristics with lower power consumption. They also offer improved common-mode transient immunity (CMTI), certified insulation life, integrated features and output enable options. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces its first generation of ISOFACE™ dual-channel digital isolators to meet the growing demand for robust high-voltage isolation. The new devices are pin-to-pin compatible with other suppliers’ portfolios.
The new ISOFACE dual-channel digital isolators are the latest addition to Infineon’s portfolio of isolation products for a wide range of applications. These include server, telecom and industrial SMPS, industrial automation systems, motor control and drives, energy storage systems, and solar inverters. Based on Infineon’s patented coreless transformer (CT) isolation technology, the new state-of-the-art ICs leverage more than 20 years of expertise to deliver system cost savings, streamlined design processes and accelerated time to market. The comprehensive product range offers multiple channel configurations, fail-safe default output states, variable or fixed input thresholds, and output enable configurations to meet diverse application requirements.
The ISOFACE dual-channel digital isolator family provides two data channels in a narrow-body DSO-8 package, supporting data rates of up to 40 Mbps and ensuring signal integrity over a wide operating temperature range and across the production spread. Infineon’s robust CT technology guarantees high immunity to system noise with a CMTI of more than 100 kV/μs. The digital isolator family withstands up to 3000 V RMS isolation voltage, resulting in reliable system operation in noisy environments with predictable data communication.
The devices’ structure enables higher system efficiency in simplified, high-power-density designs with low power consumption and accurate timing performance. Both high and low default output state options are available. In addition, features such as glitch filtering, communication modulation, watchdog, and undervoltage lockout (UVLO) are integrated to ensure robust and fail-safe data transmission even in a critical industrial environments with high voltages and noise. They also provide isolation according to the most stringent standards, such as UL-1577 and IEC 60747-17 (VDE 0884-17) at the component level, and system certifications, such as IEC 62368-1.
Availability
ISOFACE dual-channel (2DIBx4xxF) digital isolators are available in a DSO-8 package and can be ordered now. In the fall of 2023, the portfolio will be expanded with 4-channel digital isolators qualified for industrial and automotive applications. More information is available at www.infineon.com/digitalisolators.
Press Photos
ISOFACE Digital Isolators PG DSO 8
The ISOFACE™ dual-channel digital isolator family from Infineon provides two data channels in a narrow-body DSO-8 package, supporting data rates of up to 40 Mbps and ensuring signal integrity over a wide operating temperature range and across the production spread. Infineon’s robust coreless transformer technology guarantees high immunity to system noise with a common-mode transient immunity of more than 100 kV/μs. The digital isolator family withstands up to 3000 VRMS isolation voltage, resulting in reliable system operation in noisy environments with predictable data communication.
JPEG
2022x2242 px
Information Number : INFPSS202306-118