- 32-bit AURIX™ TriCore™ microcontroller
- 32-bit PSOC™ Arm® Cortex® microcontroller
- 32-bit TRAVEO™ T2G Arm® Cortex® microcontroller
- 32-bit XMC™ industrial microcontroller Arm® Cortex®-M
- Legacy microcontroller
- Motor control SoCs/SiPs
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
- Gate driver ICs
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
- FM0+ 32-bit Arm® Cortex®-M0+ microcontroller (MCU) families
-
FM3 32-bit Arm® Cortex®-M3 microcontroller (MCU) families
- Overview
- FM3 CY9AFx1xK series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx1xL/M/N series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx2xK/L series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx3xK/L series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx4xL/M/N series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx5xM/N/R series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFxAxL/M/N series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xN/R high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xS/T high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xJ series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xK/L/M series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xS/T series Arm® Cortex®-M3 microcontroller (MCU)
-
FM4 32-bit Arm® Cortex®-M4 microcontroller (MCU) families
- Overview
- FM4 CY9BFx6xK/L high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 CY9BFx6xM/N/R high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2C high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2G series connectivity Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2H high-performance series Arm® Cortex®-M4F microcontroller (MCU)
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
- AC-DC PWM-PFC controller
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
- Gate driver ICs for GaN HEMTs
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
- Gate driver ICs
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
May 29, 2026
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
May 29, 2026
Infineon extends CoolSiC™ M1H technology portfolio with 1200 V SiC MOSFETs, using enhanced features for highest system efficiency
Infineon extends CoolSiC™ M1H technology portfolio with 1200 V SiC MOSFETs, using enhanced features for highest system efficiency
Market News
Munich, Germany – 13 April 2022 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces a new CoolSiC™ technology: the CoolSiC™ MOSFET 1200 V M1H. The advanced silicon carbide (SiC) chip will be implemented in a widely extended portfolio using the popular Easy module family, along with discrete packages using .XT interconnect technology. The M1H chip offers high flexibility and is suitable for solar energy systems, such as inverters, that have to meet peak demand. The chip is also ideal for applications such as fast EV charging, energy storage systems and other industrial applications.
The latest advancements of the CoolSiC base technology enable a significantly larger gate operation window that improves the on-resistance for a given die size. Simultaneously, the larger gate operation window provides a high robustness against driver- and layout-related voltage peaks at the gate, without any restrictions even at higher switching frequencies. Along with the M1H chip technology also the related housings have been adopted in technology and package variants to enable higher power densities and more options for design engineers to improve on application performance.
Easy modules enable higher power density
The M1H will be integrated into the popular Easy family to further improve the Easy 1B and 2B modules. In addition, a new product which enhances the Easy 3B module with the new 1200 V CoolSiC MOSFET, will also be launched. The roll-out of new chip sizes maximizes flexibility and ensures the broadest industrial portfolio. With the M1H chip, the on-resistance of the modules can be significantly improved, making the devices more reliable and efficient.
Furthermore, with a maximum temporary junction temperature of 175°C, overload capability increases, enabling higher power density and coverage of failure events. Compared to its predecessor, the M1, the M1H has implemented a small adoption of the internal R G, enabling the switching behavior to be easily optimized. The dynamic behavior is maintained with the M1H chip.
Discrete packages with ultra-low on-resistances
In addition to the Easy module family, the CoolSiC MOSFET 1200 V M1H portfolio includes new ultra-low on-resistances 7 mΩ, 14 mΩ and 20 mΩ in the TO247-3 and TO247-4 discrete packages. The new devices are easy to design-in, especially due to the gate voltage overshoots and undershoots with the new maximum gate-source voltage down to -10 V, and come with avalanche and short-circuit capability specifications.
Infineon’s .XT interconnection technology, previously introduced in the D 2PAK-7L package, is now also implemented in a TO-footprint. The thermal dissipation capabilities are enhanced by more than 30 percent compared to a standard interconnection. As a result, such thermal benefit can be used to increase the output power of up to 15 percent. Alternatively it can be used to increase the switching frequency to further reduce the passive components in e.g. Electric vehicle (EV) charging, energy storage or photovoltaic systems for enhanced power density and reduced system cost. Without changing the system operating conditions, the .XT technology will lower the SiC MOSFET junction temperature, therefore significantly increasing the system lifetime and power cycling capabilities. This is a key requirement in applications like e.g. servo drives.
The new 1200 V CoolSiC MOSFET M1H additions further enhance the optimization potential for SiC-based applications, with fast implementation of clean energy and energy efficiency in a global world.
Availability
The module and discrete variants can be ordered now. More information is available at www.infineon.com/sic-mosfet.
More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy
Press Photos
CoolSiC™ M1H 1200 V easy 3b
Infineon’s CoolSiC™ M1H 1200 V SiC MOSFETs will be integrated into the popular Easy family to further improve the Easy 1B and 2B modules. In addition, a new product which enhances the Easy 3B module will also be launched. The roll-out of new chip sizes maximizes flexibility and ensures the broadest industrial portfolio. With the M1H chip, the on-resistance of the modules can be significantly improved, making the devices more reliable and efficient.
JPEG
2126x1097 px
CoolSiC™ M1H 1200 V TO247 4
Infineon’s CoolSiC™ MOSFET 1200 V M1H portfolio includes TO247-3 and TO247-4 discrete packages with new ultra-low on-resistances of 7 mΩ, 14 mΩ and 20 mΩ. They are easy to design-in, especially due to the gate voltage overshoots and undershoots with the new maximum gate-source voltage down to -10 V. The discrete devices feature the .XT interconnection technology which leads to a thermal benefit that can be used to increase the output power up to 15 percent.
JPEG
2126x1687 px
Information Number : INFIPC202204-069