- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Solutions Hub for SEMPER™ NOR Flash memories simplifies design, speeds time-to-market for safety-critical applications
Solutions Hub for SEMPER™ NOR Flash memories simplifies design, speeds time-to-market for safety-critical applications
Market News
Munich, Germany – 19 January, 2022 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced additional development tools supporting the award-winning family of SEMPER™ NOR Flash devices. With the SEMPER Solutions Hub, a one-stop portal with all the building blocks needed to integrate SEMPER NOR Flash into an application, developers can quickly design safety-critical and inherently secured automotive, industrial and communications systems.
Infineon’s SEMPER NOR Flash is the first non-volatile memory architected and designed for functional safety and SEMPER Secure was recently selected as a CES 2022 Innovation Award Honoree in the “Cybersecurity and Personal Privacy” category. For developers of smart and autonomous systems used for connected applications, high reliability and functional safety in the event of failure are critical to successful design.
“With our broad portfolio of solutions, SEMPER NOR Flash memory along with the Solutions Hub allows developers to easily design for autonomous driving, factory automation and other mission-critical applications,” said Sandeep Krishnegowda, Senior Director of Marketing and Applications, Memory Solutions, Infineon Technologies, LLC. “With the growing complexity and demand for functional safety and secured systems, customers need industry-compliant and proven components that they can easily integrate into their designs, along with robust tools and resources.”
About Infineon’s SEMPER Solutions Hub
The SEMPER Solutions Hub provides the development edge needed to accelerate the design process. The web portal offers easy access to software development kits (SDKs) containing production-grade drivers and application code examples. Additionally, it offers hardware kits for prototyping with microcontroller (MCU) system boards from both Infineon and third-party suppliers, MCUs and available integrated development environments (IDEs). Supported architectures include the Infineon PSoC™ 6 and AURIX™ TC375, Raspberry Pi and NVIDIA® Jetson Nano™.
About Infineon’s SEMPER NOR Flash
Infineon’s SEMPER NOR Flash meets or exceeds automotive quality requirements, and is ISO 26262 ASIL B-compliant, ASIL D-ready and AEC-Q100 qualified. The device is also IEC-61508 SIL 2-ready for industrial applications. The devices leverage Infineon’s proprietary MIRRORBIT™ technology to store two-bits per cell, enabling higher density devices.
With up to 400 MBytes/s bandwidth, SEMPER NOR Flash offers the performance necessary for instant-on applications, including automotive instrument clusters and industrial HMI systems. Infineon’s endurance flex architecture also allows individual partitions to be configured for 25 years data retention or for 1+ million P/E cycles. This allows a single device to be optimized for code storage, system data storage and data logging.
Availability
Developers can access the SEMPER Solutions Hub now. It features software, kits and tools, and links for access to both Infineon and third-party resources. SEMPER NOR Flash memory is available now in densities from 512 Mb to 2 Gb. More information is available at www.infineon.com/semper-solutions-hub and www.infineon.com/semper.
Press Photos
SEMPER™ NOR flash
The SEMPER™ Solutions Hub offers easy access to software development kits (SDKs) containing production-grade drivers and application code examples. Additionally, it features hardware kits for prototyping with microcontroller (MCU) system boards from both Infineon and third-party suppliers, MCUs and available integrated development environments (IDEs). Supported architectures include the Infineon PSoC™ 6 and AURIX™ TC375, Raspberry Pi and NVIDIA® Jetson Nano™.
JPEG
2126x1020 px
SEMPER™ Solutions Hub
The SEMPER™ Solutions Hub offers easy access to software development kits (SDKs) containing production-grade drivers and application code examples. Additionally, it features hardware kits for prototyping with microcontroller (MCU) system boards from both Infineon and third-party suppliers, MCUs and available integrated development environments (IDEs). Supported architectures include the Infineon PSoC™ 6 and AURIX™ TC375, Raspberry Pi and NVIDIA® Jetson Nano™.
JPEG
2126x1020 px
Information Number : INFATV202201-043