- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Infineon expands wireless portfolio to support Matter with multiprotocol solutions including Bluetooth LE and 802.15.4 low-power SoC for smart homes
Infineon expands wireless portfolio to support Matter with multiprotocol solutions including Bluetooth LE and 802.15.4 low-power SoC for smart homes
Market News
Munich, Germany – 14 December 2021 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced the launch of the new AIROC™ Bluetooth® LE and 802.15.4 family to help companies quickly bring low-power, high-performing Matter products to market. Infineon’s AIROC CYW30739 Bluetooth LE & 802.15.4 system on chip (SoC) is a reliable, secure and scalable solution to connect low-power devices in the smart home. The powerful combination of complementary Bluetooth LE and 802.15.4 protocols enhances the performance of smart home products with seamless interoperability, while enabling end-to-end encrypted communication between individual devices in a Matter network.
Infineon’s AIROC CYW30739 Bluetooth LE & 802.15.4 SoC features a low-power radio, which is a key component in low-power multi-protocol systems with rock solid connectivity. More importantly, it offers superior RF performance for robust connections and best user-experience without connection drops. The low-power consumption supports applications that require extended battery life including smart home, smart building, smart lighting and more. These design techniques and process technology are extremely efficient to help reduce active and idle power.
AIROC CYW30739 includes -95.5dBm LE Rx and -103.5dBm 802.15.4 sensitivity for reliable, long-range Bluetooth and multi-protocol connectivity. This smart coexistence creates a seamless interaction between a plethora of connected devices, ultimately providing a better user experience with the smart home. The integrated 96-MHz Arm® Cortex®-M4 microcontroller unit with floating point unit delivers high-performance computing as well as a highly optimized memory system across flash, RAM, and ROM.
“With the launch of the AIROC CYW30739 Bluetooth LE & 802.15.4 SoC, Infineon is entering the 802.15.4 market to deliver high-performing, low-power solutions with seamless, secure connectivity to enable more convenient, energy efficient smart homes,” said Sonal Chandrasekharan, Vice President of the Bluetooth product line at Infineon. “Infineon is excited to enter this market with Matter-ready products across our wireless portfolio.” To further demonstrate the company’s commitment to Matter, Infineon recently expanded its role with the Connectivity Standards Alliance (CSA) by joining the Alliance’s Board of Directors as a Promoter Member.
Availability
Infineon offers a comprehensive wireless portfolio to support Matter including the company’s AIROC Wi-Fi, AIROC Bluetooth and 802.15.4, and PSoC™ 6 MCU products. Developers can accelerate the deployment of Matter products by accessing Infineon’s software support for Matter in the open-source Matter repository, and additional Matter-specific capabilities in Infineon’s ModusToolbox™ Software and Tools. The latest version of ModusToolbox is available now for download. More information about Infineon’s support for Matter is available here.
Press Photos
AIROC CYW30739 application
Infineon’s AIROC™ CYW30739 includes -95.5dBm LE Rx and -103.5dBm 802.15.4 sensitivity for reliable, long-range Bluetooth® and multi-protocol connectivity. This smart coexistence creates a seamless interaction between a plethora of connected devices, ultimately providing a better user experience with the smart home. The integrated 96-MHz Arm® Cortex®-M4 microcontroller unit with floating point unit delivers high-performance computing as well as a highly optimized memory system across flash, RAM, and ROM.
JPEG
2126x1063 px
AIROC CYW30739
Infineon’s AIROC™ CYW30739 includes -95.5dBm LE Rx and -103.5dBm 802.15.4 sensitivity for reliable, long-range Bluetooth® and multi-protocol connectivity. This smart coexistence creates a seamless interaction between a plethora of connected devices, ultimately providing a better user experience with the smart home. The integrated 96-MHz Arm® Cortex®-M4 microcontroller unit with floating point unit delivers high-performance computing as well as a highly optimized memory system across flash, RAM, and ROM.
JPEG
2126x2085 px
Information Number : INFCSS202112-031