- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Infineon launches SLS37 V2X Hardware Security Module to safeguard vehicle to everything communication
Infineon launches SLS37 V2X Hardware Security Module to safeguard vehicle to everything communication
Market News
Munich, Germany – 11 October, 2021 – With trends such as electrification, autonomous driving and connected cars, the number of communication interfaces in vehicles is growing – whether wired or wireless. However, this development entails new challenges because the numerous communication channels create new attack surfaces increasing the vulnerability of the systems. Comprehensive security concepts are therefore becoming more important to support safety of passengers and the protection of their data.
To provide the highest level of protection, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is launching the SLS37 V2X hardware security module (HSM), a plug-and-play security solution for vehicle to everything communication (V2X). The SLS37 V2X HSM is based on a highly secured, tamper resistant microcontroller tailored to the security needs in V2X applications within telematics control units. It is protecting the integrity and moreover authenticity of messages, as well as the privacy of the sender. The HSM received the Common Criteria EAL4+ certification, which is expected to become mandatory in European V2X systems.
In a V2X host environment, the discrete HSM helps system integrators to solve the conflicting requirements of high performance and high security. Therefore, the scope of the SLS37 V2X HSM is focused on high security tasks such as key storage and the generation of signatures for outgoing messages. This removes the burden of a Security Certification from the host processor, which runs the Linux operating system, from the application software as well as the less security-relevant but performance-hungry verification of incoming messages.
In addition to automotive telematics control units, the target applications of the SLS37 V2X HSM are road side units or other infrastructure for V2X communication. The solution supports all major vehicle credential management systems including SCMS, CCMS and ESPS. It accepts a wide supply voltage range from 1,6 to 3,6 V, comes with a high-speed SPI interface with up to 10 MHz and is qualified for harsh automotive applications according to AEC-Q100.
Infineon’s complementary host software package makes the SLS37 V2X HSM a plug-and-play solution. Rooted in hardware and embedded in a secured and certified manufacturing environment, the personalization concept minimizes customers efforts for key management while offering a maximum of security during the product lifecycle. The sophisticated personalization concept is leveraging a set of chip-unique and customer-individual certificates and keys for ease of use enabling vendor verification, pairing and transport protection as well as secured-in-field-updates. As a discrete security controller, SLS37 also provides scalability for platform development covering different regions with different security-requirements.
Availability
The SLS37 V2X HSM can be ordered now. More information is available at www.infineon.com/SLS37-V2X.
Press Photos
SLS37 V2X HSM
In a V2X host environment, the discrete SLS37 V2X hardware security module (HSM) from Infineon helps system integrators to solve the conflicting requirements of high performance and high security. Therefore, the scope of the HSM is focused on high security tasks such as key storage and the generation of signatures for outgoing messages.
JPEG
2126x1452 px
V2X
In a V2X host environment, the discrete SLS37 V2X hardware security module (HSM) from Infineon helps system integrators to solve the conflicting requirements of high performance and high security. Therefore, the scope of the HSM is focused on high security tasks such as key storage and the generation of signatures for outgoing messages.
JPEG
2126x1504 px
Information Number : INFCSS202110-005