- EiceDRIVER™ SiC MOSFET gate driver ICs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-bridge drivers
- High side gate drivers
- Level-Shift Gate Driver ICs
- Low-Side Drivers
- Three phase drivers
- Transformer Driver ICs
- Überblick
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Überblick
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Überblick
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Überblick
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Überblick
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Überblick
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Überblick
- eFuse
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
- Renewables
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
- Zonal DC-DC converter 48 V-12 V
- Zone control unit
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
Mai 20, 2026
Wirtschaftspresse
Mai 11, 2026
Wirtschaftspresse
Mai 07, 2026
Quartalsergebnisse
Mai 06, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
Mai 20, 2026
Wirtschaftspresse
Mai 11, 2026
Wirtschaftspresse
Mai 07, 2026
Quartalsergebnisse
Mai 06, 2026
D Flip Flop
Versatile D Flip Flop for Digital Data Storage
-
Auf dieser Seite
About
The versatile D Flip Flop is your go-to choice for storing digital values. With features like asynchronous reset or preset, synchronous reset, preset, or both, and configurable width for arrays, it adapts to your specific needs effortlessly. Unlock its potential for digital data storage today.
- Asynchronous reset or preset
- Synchronous reset, preset, or both
- Configurable width for array of D Flip Flops
The versatile D Flip Flop is your go-to choice for storing digital values. With features like asynchronous reset or preset, synchronous reset, preset, or both, and configurable width for arrays, it adapts to your specific needs effortlessly. Unlock its potential for digital data storage today.
- Asynchronous reset or preset
- Synchronous reset, preset, or both
- Configurable width for array of D Flip Flops